Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0044.2350741 |
K0044.2350742 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | Steel code | Weight (kg) | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|---|
1.73 € | 1 | 4 Days | steel | galvanised and passivated | - | 0.044 | false | ||
4.78 € | 1 | 4 Days | stainless steel | bright | 1.4301 | 0.0381 | true |
Loading...
Form | B | Version 1 | with draw bail | Version 2 | fastening holes covered |
---|---|---|---|---|---|
D2(mm) | 3.2 | Item | Latch | Retaining force F1(N) | 2000 |
Product type | Standard | RoHS | true |
Configure