Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0045.2641351 |
K0045.2641352 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | Steel code component | Weight (kg) | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|---|
3.20 € | 1 | 4 Days | steel | galvanised and passivated | - | 0.1636 | false | ||
9.32 € | 1 | 4 Days | stainless steel | bright | 1.4301 | 0.1616 | true |
Loading...
Form | B | Version 1 | with draw bail | Version 2 | fastening holes covered |
---|---|---|---|---|---|
D2(mm) | 3.8 | Item | Latch | Retaining force F1(N) | 3000 |
Product type | Standard | RoHS | true |
Configure
Basic Attributes
Main material
Surface finish body
Steel code component
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes