Magnetic sensors passive sensors, miniature design (K1959)

Magnetic sensors passive sensors, miniature design (K1959)
· IP rating 67

· Position measurement takes place without contact

· Plug-in connection to position indicators 21700 & 21712

· Various cable lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1959.00200
K1959.00500
K1959.01000
K1959.02000
K1959.05000
K1959.10000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
P=cable length
(mm)
Weight
(kg)

165.62 €

1 4 Days 2000.0353

165.62 €

1 4 Days 5000.0408

165.62 €

1 4 Days 10000.0500

165.62 €

1 4 Days 20000.0724

185.41 €

1 4 Days 50000.1246

218.45 €

1 4 Days 100000.2163

Loading...

  1. 1

Basic information

Main material aluminium H=Height(mm) 15 L=Length(mm) 26.7
Version 1 miniature construction Item Magnetic Sensor RoHS true

Tech Support