Locating bushes, Stainless Steel for status sensor, Form A, full thread (K1842)

Locating bushes, Stainless Steel for status sensor, Form A, full thread (K1842)
· Universally applicable

· electronic status monitoring

· Process control

· Individually adjustable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1842.1105120
K1842.1106160
K1842.1108160
K1842.1110240
K1842.1112240
K1842.1116300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
M
(mm)
N
(mm)
T
(mm)
H4
(mm)
Weight
(kg)

23.07 €

1 4 Days 69254101.5M121.51.516.20.0170

24.36 €

1 4 Days 7.512255102M162217.10.310

24.36 €

1 4 Days 1012255103.1M162218.10.0270

26.92 €

1 4 Days 131830684M242.5317.20.0800

26.92 €

1 4 Days 151830684.8M242.5318.20.0740

28.21 €

1 4 Days 2024358116M302.5324.20.1300

Loading...

  1. 1

Basic information

Main material stainless steel Steel code 1.4305 Surface finish body bright
Form A Version 1 for status sensor D4(mm) 3
SW(mm) 5 Item Adapter Bush Form definition Full thread
H5(mm) 4 PL Edelstahl false RoHS true

Tech Support