Plastic grips, round with round opening (K2111)

Plastic grips, round with round opening (K2111)
Material:
Plastic
Version:
Red, oil resistant.
Sample order:
K2111.098191
On request:

Other colours.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2111.095161
K2111.098191
K2111.103241
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
D2
(mm)
L=Length
(mm)
for toggle clamp matching toggle clamp Weight
(kg)

1.45 €

1 4 Days 1691195K1550.0600005865-060000.0050

1.70 €

1 4 Days 19.21214.498K1550.1200005865-120000.0120

1.99 €

1 4 Days 241518103K1550.2500005865-250000.0250

Loading...

  1. 1

Basic information

Main material Plastic Main colour Red Version 1 Round
Item Grip PL Edelstahl false RoHS true

Tech Support