Parallel keys DIN 6885 A (K0696) (Part Numbers - CAD Download)

Parallel keys DIN 6885 A (K0696)
· Version: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0696.03X8
K0696.03X10
K0696.03X12
K0696.03X14
K0696.03X16
K0696.03X18
K0696.03X20
K0696.03X22
K0696.03X25
K0696.03X28
K0696.04X8
K0696.04X10
K0696.04X12
K0696.04X14
K0696.04X16
K0696.04X18
K0696.04X20
K0696.04X22
K0696.04X25
K0696.04X28
K0696.05X12
K0696.05X14
K0696.05X16
K0696.05X18
K0696.05X20
K0696.05X22
K0696.05X25
K0696.05X28
K0696.05X32
K0696.05X36
K0696.05X40
K0696.06X12
K0696.06X14
K0696.06X16
K0696.06X18
K0696.06X20
K0696.06X22
K0696.06X25
K0696.06X28
K0696.06X32
K0696.06X36
K0696.06X40
K0696.06X45
K0696.08X14
K0696.08X16
K0696.08X18
K0696.08X20
K0696.08X22
K0696.08X25
K0696.08X28
K0696.08X32
K0696.08X36
K0696.08X40
K0696.08X45
K0696.08X50
K0696.08X70
K0696.10X22
K0696.10X25
K0696.10X28
K0696.10X32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Main material Steel code H
(mm)
L=Length
(mm)
Weight
(kg)
PL Edelstahl

0.36 €

1 4 Days 3steel1.1192380.0005false

0.36 €

1 4 Days 3steel1.11923100.0007false

0.36 €

1 4 Days 3steel1.11923120.0007false

0.33 €

1 4 Days 3steel1.11923140.0009false

0.33 €

1 4 Days 3steel1.11923160.0010false

0.33 €

1 4 Days 3steel1.11923180.0012false

0.33 €

1 4 Days 3steel1.11923200.0013false

0.33 €

1 4 Days 3steel1.11923220.0014false

0.36 €

1 4 Days 3steel1.11923250.0017false

0.36 €

1 4 Days 3steel1.11923280.0019false

0.33 €

1 4 Days 4steel1.1192480.0009false

0.36 €

1 4 Days 4steel1.11924100.0011false

0.36 €

1 4 Days 4steel1.11924120.0012false

0.33 €

1 4 Days 4steel1.11924140.0016false

0.33 €

1 4 Days 4steel1.11924160.0019false

0.33 €

1 4 Days 4steel1.11924180.0024false

0.36 €

1 4 Days 4steel1.11924200.0023false

0.36 €

1 4 Days 4steel1.11924220.0026false

0.36 €

1 4 Days 4steel1.11924250.0029false

0.36 €

1 4 Days 4steel1.11924280.0033false

0.36 €

1 4 Days 5steel1.11925120.0021false

0.33 €

1 4 Days 5steel1.11925140.0024false

0.33 €

1 4 Days 5steel1.11925160.0028false

0.33 €

1 4 Days 5steel1.11925180.0031false

0.36 €

1 4 Days 5steel1.11925200.0036false

0.36 €

1 4 Days 5steel1.11925220.0039false

0.36 €

1 4 Days 5steel1.11925250.0045false

0.36 €

1 4 Days 5steel1.11925280.0050false

0.36 €

1 4 Days 5steel1.11925320.0059false

0.38 €

1 4 Days 5steel1.11925360.0065false

0.38 €

1 4 Days 5steel1.11925400.0075false

0.38 €

1 4 Days 6steel1.11926120.0029false

0.38 €

1 4 Days 6steel1.11926140.0033false

0.38 €

1 4 Days 6steel1.11926160.0040false

0.38 €

1 4 Days 6steel1.11926180.0045false

0.38 €

1 4 Days 6steel1.11926200.0051false

0.38 €

1 4 Days 6steel1.11926220.0056false

0.40 €

1 4 Days 6steel1.11926250.0064false

0.40 €

1 4 Days 6steel1.11926280.0073false

0.40 €

1 4 Days 6steel1.11926320.0084false

0.40 €

1 4 Days 6steel1.11926360.0095false

0.43 €

1 4 Days 6steel1.11926400.0106false

0.43 €

1 4 Days 6steel1.11926450.0120false

0.43 €

1 4 Days 8steel1.11927140.0052false

0.43 €

1 4 Days 8steel1.11927160.0060false

0.43 €

1 4 Days 8steel1.11927180.0070false

0.45 €

1 4 Days 8steel1.11927200.0076false

0.45 €

1 4 Days 8steel1.11927220.0086false

0.51 €

1 4 Days 8steel1.11927250.0099false

0.51 €

1 4 Days 8steel1.11927280.0111false

0.51 €

1 4 Days 8steel1.11927320.0129false

0.54 €

1 4 Days 8steel1.11927360.0146false

0.54 €

1 4 Days 8steel1.11927400.0164false

0.56 €

1 4 Days 8steel1.11927450.0185false

0.56 €

1 4 Days 8steel1.11927500.0206false

0.66 €

1 4 Days 8steel1.11927700.0294false

0.56 €

1 4 Days 10steel1.11928220.0120false

0.59 €

1 4 Days 10steel1.11928250.0140false

0.59 €

1 4 Days 10steel1.11928280.0157false

0.59 €

1 4 Days 10steel1.11928320.0182false

Loading...

Basic information

Form A Item Parallel Key DIN DIN 6885
RoHS true

Tech Support