Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2096.180
Main material | stainless steel | Surface finish body | bright | Loading per pair(kg) | 180 |
---|---|---|---|---|---|
Item | Catch plate | Product type | Standard | Packaging type | 1 unit = 1 pair |
Weight(kg) | 0.1000 | PL Edelstahl | true |
This page is Mounting bracket, Stainless Steel, for telescopic slides (K2096), part number K2096.180.
You can find the detail information about specifications and dimensions on part number K2096.180.