Configure

Grip, Steel with locking unit (K2097)

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items

Main material

Surface finish body

L=Length

(mm)

Main colour

Version 1

Item

F=Thrust force

(N)

D=diameter

(mm)

Weight

(kg)

PL Edelstahl

Minimum order quantity
steel
galvanised
-
black
with Locking unit
Grip
60
-
0.7320
false
1 pieces
plastic
-
-
yellow
for Locking units
Conversion kit
-
-
0.0710
false
1 pieces
steel
galvanised
-
black
with Locking unit
Grip
120
-
0.6500
false
1 pieces
steel
galvanised
500
-
for Locking units
Rod
-
10
0.6111
false
1 pieces
steel
galvanised
750
-
for Locking units
Rod
-
10
0.9260
false
1 pieces
stainless steel
bright
500
-
for Locking units
Rod
-
10
0.6100
true
1 pieces
stainless steel
bright
750
-
for Locking units
Rod
-
10
0.9150
true
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
68.14 €
( 81.09 € )
4 working days
20.61 €
( 24.53 € )
4 working days
68.14 €
( 81.09 € )
4 working days
57.07 €
( 67.91 € )
4 working days
63.62 €
( 75.71 € )
4 working days
69.36 €
( 82.54 € )
4 working days
77.33 €
( 92.02 € )
4 working days

More Information

Basic information

· Simple assembly

· Low weight

· Corrosion-resistant