Clamping levers, Zinc with Internal thread and clamping force intensifier, matt textured (K1626)

Clamping levers, Zinc with Internal thread and clamping force intensifier, matt textured (K1626)
· Significant increase of the clamping force with the same tightening torque

· High quality axial needle bearing with high load rating and long service life

· The component surface is protected by the stationary lower ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1626.208181
K1626.208182
K1626.208183
K1626.208184
K1626.208185
K1626.208186
K1626.208187
K1626.208188
K1626.310181
K1626.310182
K1626.310183
K1626.310184
K1626.310185
K1626.310186
K1626.310187
K1626.310188
K1626.410181
K1626.410182
K1626.410183
K1626.410184
K1626.410185
K1626.410186
K1626.410187
K1626.410188
K1626.512181
K1626.512182
K1626.512183
K1626.512184
K1626.512185
K1626.512186
K1626.512187
K1626.512188
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H B Main colour Surface finish component Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
D2
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
Weight
(kg)
RoHS PL Edelstahl

28.46 €

1 4 Days 38.510jet black RAL 9005-2M86577.52527.752.655.622---

28.46 €

1 4 Days 38.510orange RAL 2004-2M86577.52527.752.655.622---

28.46 €

1 4 Days 38.510colza yellow RAL 1021-2M86577.52527.752.655.622---

28.46 €

1 4 Days 38.510traffic red RAL 3020-2M86577.52527.752.655.622---

28.46 €

1 4 Days 38.510signal green RAL 6032-2M86577.52527.752.655.622---

28.46 €

1 4 Days 38.510traffic blue RAL 5017-2M86577.52527.752.655.622---

28.46 €

1 4 Days 38.510light grey RAL 7035-2M86577.52527.752.655.622---

28.46 €

1 4 Days 38.510window grey RAL 7040-2M86577.52527.752.655.622---

30.39 €

1 4 Days 4711.2jet black RAL 9005-3M1080953033.964.468.624---

30.39 €

1 4 Days 4711.2orange RAL 2004-3M1080953033.964.468.624---

30.39 €

1 4 Days 4711.2colza yellow RAL 1021-3M1080953033.964.468.624---

30.39 €

1 4 Days 4711.2traffic red RAL 3020-3M1080953033.964.468.624---

30.39 €

1 4 Days 4711.2signal green RAL 6032-3M1080953033.964.468.624---

30.39 €

1 4 Days 4711.2traffic blue RAL 5017-3M1080953033.964.468.624---

30.39 €

1 4 Days 4711.2light grey RAL 7035-3M1080953033.964.468.624---

30.39 €

1 4 Days 4711.2window grey RAL 7040-3M1080953033.964.468.624---

33.14 €

1 4 Days 53.113.2jet black RAL 9005bright4M10951103037.272.877.3270.1450truefalse

33.14 €

1 4 Days 53.113.2orange RAL 2004bright4M10951103037.272.877.3270.1450truefalse

33.14 €

1 4 Days 53.113.2colza yellow RAL 1021bright4M10951103037.272.877.3270.1450truefalse

33.14 €

1 4 Days 53.113.2traffic red RAL 3020bright4M10951103037.272.877.3270.1450truefalse

33.14 €

1 4 Days 53.113.2signal green RAL 6032bright4M10951103037.272.877.3270.1450truefalse

33.14 €

1 4 Days 53.113.2traffic blue RAL 5017bright4M10951103037.272.877.3270.1450truefalse

33.14 €

1 4 Days 53.113.2light grey RAL 7035bright4M10951103037.272.877.3270.1450truefalse

33.14 €

1 4 Days 53.113.2window grey RAL 7040bright4M10951103037.272.877.3270.1450truefalse

36.42 €

1 4 Days 59.115.4jet black RAL 9005-5M12110127.53541.98387.533---

36.42 €

1 4 Days 59.115.4orange RAL 2004-5M12110127.53541.98387.533---

36.42 €

1 4 Days 59.115.4colza yellow RAL 1021-5M12110127.53541.98387.533---

36.42 €

1 4 Days 59.115.4traffic red RAL 3020-5M12110127.53541.98387.533---

36.42 €

1 4 Days 59.115.4signal green RAL 6032-5M12110127.53541.98387.533---

36.42 €

1 4 Days 59.115.4traffic blue RAL 5017-5M12110127.53541.98387.533---

36.42 €

1 4 Days 59.115.4light grey RAL 7035-5M12110127.53541.98387.533---

36.42 €

1 4 Days 59.115.4window grey RAL 7040-5M12110127.53541.98387.533---

Loading...

  1. 1

Basic information

Main material zinc Surface finish body textured matt Component material stainless steel
T1(mm) 10 Item Clamping Lever Thread type internal thread
Version 1 with clamp force intensifier

Tech Support