Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
28001-10-300 |
28001-10-400 |
28001-10-500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length (mm) | L1 (mm) | |
---|---|---|---|---|---|---|
135.13 € | 1 | 4 Days | 326.6 | 300 | ||
139.37 € | 1 | 4 Days | 426.6 | 400 | ||
143.60 € | 1 | 4 Days | 526.6 | 500 |
Loading...
Main material | Aluminium | Component material | Plastic | B=Width(mm) | 30 |
---|---|---|---|---|---|
D1=Thread | M12 | H=Height(mm) | 30 | H1(mm) | 16.5 |
SW=key width(mm) | 17 | Number of fastening screws | 2 |