Oil level gauges, Form B, with thermometer, Steel (28000)

Oil level gauges, Form B, with thermometer, Steel (28000)
· Application sectors: machine, container and vehicle construction

· High mechanical strength

· Ageing resistant

· Temperature resistant to 100°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28000-207610
28000-207612
28000-212710
28000-212712
28000-225412
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
D1=Thread H=Height
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Thermometer scale

20.70 €

1 4 Days 31M1024.5201077639370 - 80 °C / 50 - 175 °F

20.70 €

1 4 Days 31M1224.5201077639370 - 80 °C / 50 - 175 °F

27.34 €

1 4 Days 31M1024.52015612790800 - 100 °C / 50 - 200 °F

27.34 €

1 4 Days 31M1224.52015612790800 - 100 °C / 50 - 200 °F

52.66 €

1 4 Days 34M1233172862542001780 - 100 °C / 50 - 200 °F

Loading...

  1. 1

Basic information

Main material Steel Form B Number of fastening screws 2

Tech Support