Oil level sight glasses aluminium (28010) (Part Numbers)

Oil level sight glasses aluminium (28010)
· Application sectors: machine, container and vehicle construction

· Temperature resistant to 100°C

· Transparent inspection glass

· Ageing resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28010-20014
28010-24038
28010-241815
28010-29012
28010-292215
28010-36034
28010-42100
28010-52114
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread D2
(mm)
L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

2.18 €

1 4 Days 20G1/41188179

3.13 €

1 4 Days 24.1G3/812.79.592212

3.91 €

1 4 Days 24.5M18X1,5131092212

4.14 €

1 4 Days 29.7G1/2151092718

4.69 €

1 4 Days 29.5M22X1,5161092718

5.40 €

1 4 Days 35.2G3/421.910113224

11.62 €

1 4 Days 44.1G125.1111140-

13.84 €

1 4 Days 55G1 1/43413.51250-

Loading...

  1. 1

Basic information

Main material Aluminium Pressure load max.(bar) 10

Tech Support