Filler necks (28070) (Part Numbers)

Filler necks (28070)
· Temperature resistant to 80°C

· With filler sieve

· Captive cap

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28070-706020

Part Number
28070-706020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.46 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Thermoplastic Version with chain
D=outside diameter(mm) 70 D1(mm) 38 D2(mm) 55
D3(mm) M60X2 L=Length(mm) 46.5 L1= length(mm) 88
L2(mm) 80 S(mm) 2 - 8

This page is Filler necks (28070), part number 28070-706020.
You can find the detail information about specifications and dimensions on part number 28070-706020.

Tech Support