Metal bellows couplings, mini with grub screw (K1878) (Part Numbers - CAD Download)

Metal bellows couplings, mini with grub screw (K1878)
· Play-free mini metal bellows couplings with grub screw

· For shaft diameters from 3 to 24 mm

· Torque range: 0.5 - 10 Nm

· Lowest moment of inertia

· Ideal for servo motors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1878.0050230303
K1878.0050230404
K1878.0050230505
K1878.0050230606
K1878.0100250303
K1878.0100250305
K1878.0100250505
K1878.0100250506
K1878.0100250606
K1878.0150260505
K1878.0150260506
K1878.0150260508
K1878.0150260606
K1878.0150260608
K1878.0150260808
K1878.0200280606
K1878.0200280608
K1878.0200280610
K1878.0200280808
K1878.0200280810
K1878.0200281010
K1878.0450401010
K1878.0450401012
K1878.0450401014
K1878.0450401212
K1878.0450401214
K1878.0450401414
K1878.1000451212
K1878.1000451215
K1878.1000451219
K1878.1000451515
K1878.1000451519
K1878.1000451919
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D1/D2 max. bei Passfedernut
(mm)
D4
(mm)
D5
(mm)
Spring stiffness axial
(N/mm)
Spring stiffness radial
(N/mm)
Size L=Length
(mm)
L2
(mm)
L3
(mm)
Moment of inertia
(gcm²)
max. Torque
(Nm)
max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
Torsional stiffness
(Nm/rad)
Weight
(kg)

21.87 €

1 4 Days 0.51xM3333881513.51018523261.50.50.30.152000.0058

21.87 €

1 4 Days 0.51xM3443881513.51018523261.50.50.30.152000.0057

21.87 €

1 4 Days 0.51xM3553881513.51018523261.50.50.30.152000.0055

21.87 €

1 4 Days 0.51xM3663881513.51018523261.50.50.30.152000.0053

24.22 €

1 4 Days 0.51xM3333881513.52031102526210.30.153600.0075

24.22 €

1 4 Days 0.51xM3353881513.52031102526210.30.153600.0077

24.22 €

1 4 Days 0.51xM3553881513.52031102526210.30.153600.0060

24.22 €

1 4 Days 0.51xM3563881513.52031102526210.30.153600.0066

24.22 €

1 4 Days 0.51xM3663881513.52031102526210.30.153600.0060

28.91 €

1 4 Days 1.52xM45531281919155915263821.50.30.17500.0130

28.91 €

1 4 Days 1.52xM45631281919155915263861.50.30.17500.0130

28.91 €

1 4 Days 1.52xM45831281919155915263861.50.30.17500.0130

28.91 €

1 4 Days 1.52xM46631281919155915263861.50.30.17500.0130

28.91 €

1 4 Days 1.52xM46831281919155915263861.50.30.17500.0120

28.91 €

1 4 Days 1.52xM48831281919155915263861.50.30.17500.0116

29.47 €

1 4 Days 1.52xM466314102421.5112120283612.620.40.213000.0130

29.47 €

1 4 Days 1.52xM468314102421.5112120283612.620.40.213000.0130

29.47 €

1 4 Days 1.52xM4610314102421.5112120283612.620.40.213000.0130

29.47 €

1 4 Days 1.52xM488314102421.5112120283612.620.40.213000.0130

29.47 €

1 4 Days 1.52xM4810314102421.5112120283612.620.40.213000.0130

29.47 €

1 4 Days 1.52xM41010314102421.5112120283612.620.40.213000.0130

45.13 €

1 4 Days 32xM61010619133229321684540412684.50.30.165000.0491

45.13 €

1 4 Days 32xM61012619133229321684540412684.50.30.165000.0570

45.13 €

1 4 Days 32xM61014619133229321684540412684.50.30.165000.0570

45.13 €

1 4 Days 32xM61212619133229321684540412684.50.30.165000.0570

45.13 €

1 4 Days 32xM61214619133229321684540412684.50.30.165000.0550

45.13 €

1 4 Days 32xM61414619133229321684540412684.50.30.165000.0530

46.61 €

1 4 Days 32xM612126241740362712010045412150100.40.1581000.1050

46.61 €

1 4 Days 32xM612156241740362712010045412150100.40.1581000.1020

46.61 €

1 4 Days 32xM612196241740362712010045412150100.40.1581000.1020

46.61 €

1 4 Days 32xM615156241740362712010045412150100.40.1581000.0998

46.61 €

1 4 Days 32xM615196241740362712010045412150100.40.1581000.1000

46.61 €

1 4 Days 32xM619196241740362712010045412150100.40.1581000.0980

Loading...

  1. 1

Basic information

Version 1 clamping with grub screw Item Metal Bellows Coupling Main material aluminium
Component material stainless steel max. Rotational speed(rpm) 15000 max. Angular offset (°) 1.5
PL Edelstahl false RoHS true

Tech Support