Configure
  • D=thread (M)
  • D1=Outside diameter(mm)
  • D3(mm)
  • D4(mm)
  • D5 (predrilled)(mm)
  • E(mm)
  • H=Height(mm)
  • K(mm)
  • T=thread depth(mm)
  • Suitable dowel pin ISO 2338(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Knurled nuts steel DIN 6303 Form B, with pinhole (06010)

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

D=thread (M)

D1=Outside diameter

(mm)

D3

(mm)

D4

(mm)

D5 (predrilled)

(mm)

E

(mm)

H=Height

(mm)

K

(mm)

T=thread depth

(mm)

Suitable dowel pin ISO 2338

(mm)

Minimum order quantity
5
20
14
15
1.4
2.5
12
8
7
1.5
1 pieces
6
24
16
18
1.4
2.5
14
10
8
1.5
1 pieces
8
30
20
24
1.9
3
17
12
10
2
1 pieces
10
36
28
30
2.9
4
20
14
12
3
1 pieces
12
40
32
34
3.9
4
24
16
14
4
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2.13 €
( 2.53 € )
4 working days
2.50 €
( 2.98 € )
4 working days
3.44 €
( 4.09 € )
4 working days
5.01 €
( 5.96 € )
4 working days
6.56 €
( 7.81 € )
4 working days

More Information

Basic information

· Suitable for manual positioning and clamping

· Application fields: machine, plant and fixture construction, toolmaking

· Advantage: knurled nut is tightened and loosened with tools

· Form B: with pin hole, steel

· Different thread sizes