Knurled nuts quick-acting steel or stainless steel (06030)

Knurled nuts quick-acting steel or stainless steel (06030)
· Suitable for manual positioning and clamping

· Application fields: machine, plant and fixture construction, toolmaking

· Advantage: knurled nut is tightened and loosened with tools

· Quick-clamping function: for fixtures that do not require a high clamping force

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06030-04
06030-05
06030-06
06030-08
06030-10
06030-12
06030-104
06030-105
06030-106
06030-108
06030-110
06030-112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Material Main material Steel code Surface finish body D1=Outside diameter
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
K
(mm)

5.08 €

1 4 Days 4SteelHigh carbon steelETG100Black oxidised20144.2128

5.59 €

1 4 Days 5SteelHigh carbon steel-Black oxidised20145.2128

6.03 €

1 4 Days 6SteelHigh carbon steel-Black oxidised24166.21410

8.03 €

1 4 Days 8SteelHigh carbon steel-Black oxidised30208.21712

9.12 €

1 4 Days 10SteelHigh carbon steel-Black oxidised362810.32014

11.40 €

1 4 Days 12SteelHigh carbon steel-Black oxidised403212.32416

6.68 €

1 4 Days 4Stainless SteelStainless steel1.4404Bright20144.2128

6.78 €

1 4 Days 5Stainless SteelStainless steel1.4404Bright20145.2128

8.39 €

1 4 Days 6Stainless SteelStainless steel1.4404Bright24166.21410

11.51 €

1 4 Days 8Stainless SteelStainless steel1.4404Bright30208.21712

13.97 €

1 4 Days 10Stainless SteelStainless steel1.4404Bright362810.32014

17.97 €

1 4 Days 12Stainless SteelStainless steel1.4404Bright403212.32416

Loading...

  1. 1

Tech Support