Metal bellows couplings, short type with clamp hubs (K1884)

Metal bellows couplings, short type with clamp hubs (K1884)
· Play-free metal bellows coupling with clamping hubs

· For shaft diameters from 10 to 70 mm

· Torque range: 18 - 500 Nm

· Lowest moment of inertia

· Ideal for servo motors and machine tools

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1884.0180581010
K1884.0180581111
K1884.0180581212
K1884.0180581414
K1884.0180581919
K1884.0180582424
K1884.0180582525
K1884.0300581010
K1884.0300581111
K1884.0300581212
K1884.0300581414
K1884.0300581919
K1884.0300582424
K1884.0300582525
K1884.0600671212
K1884.0600671414
K1884.0600671919
K1884.0600672424
K1884.0600672525
K1884.0600672828
K1884.0600673232
K1884.0800781212
K1884.0800781919
K1884.0800782424
K1884.0800782525
K1884.0800782828
K1884.0800783232
K1884.1500781414
K1884.1500781919
K1884.1500782424
K1884.1500782525
K1884.1500782828
K1884.1500783232
K1884.2000831616
K1884.2000831919
K1884.2000832424
K1884.2000832525
K1884.2000832828
K1884.2000833232
K1884.3000942020
K1884.3000942424
K1884.3000942828
K1884.3000943838
K1884.5001002525
K1884.5001003838
K1884.5001004242
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D1/D2 max. bei Passfedernut
(mm)
D4
(mm)
Spring stiffness axial
(N/mm)
Spring stiffness radial
(N/mm)
Size L=Length
(mm)
L2
(mm)
L3
(mm)
Moment of inertia
(gm²)
max. Torque
(Nm)
max. Rotational speed
(rpm)
max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
R
(mm)
Torsional stiffness
(10⁻³ Nm/rad)
Weight
(kg)

95.82 €

1 4 Days 178M510101025.425.4455020518585.517.50.0318128000.50.247.4200.1828

95.82 €

1 4 Days 178M511111025.425.4455020518585.517.50.0318128000.50.247.4200.1558

95.82 €

1 4 Days 178M512121025.425.4455020518585.517.50.0318128000.50.247.4200.1542

95.82 €

1 4 Days 178M514141025.425.4455020518585.517.50.0318128000.50.247.4200.1505

95.82 €

1 4 Days 178M519191025.425.4455020518585.517.50.0318128000.50.247.4200.1392

95.82 €

1 4 Days 178M524241025.425.4455020518585.517.50.0318128000.50.247.4200.1240

95.82 €

1 4 Days 178M525251025.425.4455020518585.517.50.0318128000.50.247.4200.1197

115.32 €

1 4 Days 2015M61010103230565072030587.3210.1330103000.60.1556.4380.2903

115.32 €

1 4 Days 2015M61111103230565072030587.3210.1330103000.60.1556.4380.2881

115.32 €

1 4 Days 2015M61212103230565072030587.3210.1330103000.60.1556.4380.2849

115.32 €

1 4 Days 2015M61414103230565072030587.3210.1330103000.60.1556.4380.2814

115.32 €

1 4 Days 2015M61919103230565072030587.3210.1330103000.60.1556.4380.2658

115.32 €

1 4 Days 2015M62424103230565072030587.3210.1330103000.60.1556.4380.2478

115.32 €

1 4 Days 2015M62525103230565072030587.3210.1330103000.60.1556.4380.2439

135.84 €

1 4 Days 2440M812121235356690115060678.6240.286087000.60.1566.2750.4386

135.84 €

1 4 Days 2440M814141235356690115060678.6240.286087000.60.1566.2750.4337

135.84 €

1 4 Days 2440M819191235356690115060678.6240.286087000.60.1566.2750.4223

135.84 €

1 4 Days 2440M824241235356690115060678.6240.286087000.60.1566.2750.4000

135.84 €

1 4 Days 2440M825251235356690115060678.6240.286087000.60.1566.2750.4043

135.84 €

1 4 Days 2440M828281235356690115060678.6240.286087000.60.1566.2750.3800

135.84 €

1 4 Days 2440M832321235356690115060678.6240.286087000.60.1566.2750.3800

179.08 €

1 4 Days 2884M1012121244448280120080789.8270.788069000.50.282.91280.8221

179.08 €

1 4 Days 2884M1019191244448280120080789.8270.788069000.50.282.91280.8041

179.08 €

1 4 Days 2884M1024241244448280120080789.8270.788069000.50.282.91280.7780

179.08 €

1 4 Days 2884M1025251244448280120080789.8270.788069000.50.282.91280.7745

179.08 €

1 4 Days 2884M1028281244448280120080789.8270.788069000.50.282.91280.7000

179.08 €

1 4 Days 2884M1032321244448280120080789.8270.788069000.50.282.91280.7000

198.58 €

1 4 Days 2884M101414144444822802020150789.8270.8215069000.50.282.91550.8181

198.58 €

1 4 Days 2884M101919144444822802020150789.8270.8215069000.50.282.91550.8033

198.58 €

1 4 Days 2884M102424144444822802020150789.8270.8215069000.50.282.91550.7788

198.58 €

1 4 Days 2884M102525144444822802020150789.8270.8215069000.50.282.91550.7737

198.58 €

1 4 Days 2884M102828144444822802020150789.8270.8215069000.50.282.91550.7300

198.58 €

1 4 Days 2884M103232144444822802020150789.8270.8215069000.50.282.91550.7300

205.95 €

1 4 Days 31125M1216161647479028025002008310.8291.1920064000.50.290.81751.0500

205.95 €

1 4 Days 31125M1219191647479028025002008310.8291.1920064000.50.290.81751.0550

205.95 €

1 4 Days 31125M1224241647479028025002008310.8291.1920064000.50.290.81751.0220

205.95 €

1 4 Days 31125M1225251647479028025002008310.8291.1920064000.50.290.81751.0170

205.95 €

1 4 Days 31125M1228281647479028025002008310.8291.1920064000.50.290.81750.8900

205.95 €

1 4 Days 31125M1232321647479028025002008310.8291.1920064000.50.290.81750.8900

328.29 €

1 4 Days 40145M12202020606011028763003009411.832.52.7430060000.50.21105021.7200

328.29 €

1 4 Days 40145M12242420606011028763003009411.832.52.7430060000.50.21105021.6700

328.29 €

1 4 Days 40145M12282820606011028763003009411.832.52.7430060000.50.21105021.3700

328.29 €

1 4 Days 40145M12383820606011028763003009411.832.52.7430060000.50.21105021.3700

418.21 €

1 4 Days 42145M122525257070122100779050010013.3364.4550050000.50.21226901.8100

418.21 €

1 4 Days 42145M123838257070122100779050010013.3364.4550050000.50.21226901.8100

418.21 €

1 4 Days 42145M124242257070122100779050010013.3364.4550050000.50.21226901.8100

Loading...

  1. 1

Basic information

Version 1 with radial clamping hub Item Metal Bellows Coupling Main material aluminium
Component material stainless steel max. Angular offset (°) 1.5 PL Edelstahl false
RoHS true

Tech Support