Metal bellows couplings with removeable clamp hubs (K1886)

Metal bellows couplings with removeable clamp hubs (K1886)
· Play-free metal bellows coupling with removeable clamping hubs

· For shaft diameters from 10 to 70 mm

· Torque range: 18 - 500 Nm

· Lowest moment of inertia

· Ideal for servo motors and machine tools

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1886.0180631010
K1886.0180631111
K1886.0180631212
K1886.0180631414
K1886.0180631919
K1886.0180632424
K1886.0180632525
K1886.0300691010
K1886.0300691111
K1886.0300691212
K1886.0300691414
K1886.0300691919
K1886.0300692424
K1886.0300692525
K1886.0600831212
K1886.0600831414
K1886.0600831919
K1886.0600832424
K1886.0600832525
K1886.0600832828
K1886.0600833232
K1886.0800941212
K1886.0800941919
K1886.0800942424
K1886.0800942525
K1886.0800942828
K1886.0800943232
K1886.1500951414
K1886.1500951919
K1886.1500952424
K1886.1500952525
K1886.1500952828
K1886.1500953232
K1886.2001051616
K1886.2001051919
K1886.2001052424
K1886.2001052525
K1886.2001052828
K1886.2001053232
K1886.3001112020
K1886.3001112424
K1886.3001112828
K1886.3001113838
K1886.5001332525
K1886.5001333838
K1886.5001334242
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D1/D2 max. bei Passfedernut
(mm)
D4
(mm)
Spring stiffness axial
(N/mm)
Spring stiffness radial
(N/mm)
Size L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Moment of inertia
(gm²)
max. Torque
(Nm)
max. Rotational speed
(rpm)
max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
R
(mm)
Torsional stiffness
(10⁻³ Nm/rad)
Weight
(kg)

110.20 €

1 4 Days 178M510101025.425.445502051863375.519.50.0418128000.50.247.4200.2000

110.20 €

1 4 Days 178M511111025.425.445502051863375.519.50.0418128000.50.247.4200.1980

110.20 €

1 4 Days 178M512121025.425.445502051863375.519.50.0418128000.50.247.4200.2030

110.20 €

1 4 Days 178M514141025.425.445502051863375.519.50.0418128000.50.247.4200.1940

110.20 €

1 4 Days 178M519191025.425.445502051863375.519.50.0418128000.50.247.4200.1810

110.20 €

1 4 Days 178M524241025.425.445502051863375.519.50.0418128000.50.247.4200.1670

110.20 €

1 4 Days 178M525251025.425.445502051863375.519.50.0418128000.50.247.4200.1600

134.72 €

1 4 Days 2015M6101010323056507203069357.5270.1430103000.60.1556.4380.4020

134.72 €

1 4 Days 2015M6111110323056507203069357.5270.1430103000.60.1556.4380.4000

134.72 €

1 4 Days 2015M6121210323056507203069357.5270.1430103000.60.1556.4380.4000

134.72 €

1 4 Days 2015M6141410323056507203069357.5270.1430103000.60.1556.4380.3980

134.72 €

1 4 Days 2015M6191910323056507203069357.5270.1430103000.60.1556.4380.3800

134.72 €

1 4 Days 2015M6242410323056507203069357.5270.1430103000.60.1556.4380.3500

134.72 €

1 4 Days 2015M6252510323056507203069357.5270.1430103000.60.1556.4380.3500

156.32 €

1 4 Days 2340M81212123535669011506083419.5310.286087000.60.1566.2750.6800

156.32 €

1 4 Days 2340M81414123535669011506083419.5310.286087000.60.1566.2750.6750

156.32 €

1 4 Days 2340M81919123535669011506083419.5310.286087000.60.1566.2750.6550

156.32 €

1 4 Days 2340M82424123535669011506083419.5310.286087000.60.1566.2750.6300

156.32 €

1 4 Days 2340M82525123535669011506083419.5310.286087000.60.1566.2750.6250

156.32 €

1 4 Days 2340M82828123535669011506083419.5310.286087000.60.1566.2750.5000

156.32 €

1 4 Days 2340M83232123535669011506083419.5310.286087000.60.1566.2750.5000

239.38 €

1 4 Days 2884M1012121244448280120080944711360.658069000.50.282.91281.1800

239.38 €

1 4 Days 2884M1019191244448280120080944711360.658069000.50.282.91281.1500

239.38 €

1 4 Days 2884M1024241244448280120080944711360.658069000.50.282.91281.1200

239.38 €

1 4 Days 2884M1025251244448280120080944711360.658069000.50.282.91281.1000

239.38 €

1 4 Days 2884M1028281244448280120080944711360.658069000.50.282.91280.9000

239.38 €

1 4 Days 2884M1032321244448280120080944711360.658069000.50.282.91280.9000

258.89 €

1 4 Days 2884M101414144444822802020150954811360.8215069000.50.282.91551.1800

258.89 €

1 4 Days 2884M101919144444822802020150954811360.8215069000.50.282.91551.1400

258.89 €

1 4 Days 2884M102424144444822802020150954811360.8215069000.50.282.91551.1100

258.89 €

1 4 Days 2884M102525144444822802020150954811360.8215069000.50.282.91551.1100

258.89 €

1 4 Days 2884M102828144444822802020150954811360.8215069000.50.282.91550.9000

258.89 €

1 4 Days 2884M103232144444822802020150954811360.8215069000.50.282.91550.9000

287.83 €

1 4 Days 31125M1216161647479028025002001055112.5412.220064000.50.290.81751.5000

287.83 €

1 4 Days 31125M1219191647479028025002001055112.5412.220064000.50.290.81751.5000

287.83 €

1 4 Days 31125M1224241647479028025002001055112.5412.220064000.50.290.81751.4000

287.83 €

1 4 Days 31125M1225251647479028025002001055112.5412.220064000.50.290.81751.4000

287.83 €

1 4 Days 31125M1228281647479028025002001055112.5412.220064000.50.290.81751.3000

287.83 €

1 4 Days 31125M1232321647479028025002001055112.5412.220064000.50.290.81751.3000

396.54 €

1 4 Days 40145M12202020606011028763003001115513414.230060000.50.21105022.2000

396.54 €

1 4 Days 40145M12242420606011028763003001115513414.230060000.50.21105021.8000

396.54 €

1 4 Days 40145M12282820606011028763003001115513414.230060000.50.21105021.8000

396.54 €

1 4 Days 40145M12383820606011028763003001115513414.230060000.50.21105021.8000

484.99 €

1 4 Days 42145M12252525707012210077905001336215518.650050000.50.21226902.5000

484.99 €

1 4 Days 42145M12383825707012210077905001336215518.650050000.50.21226902.5000

484.99 €

1 4 Days 42145M12424225707012210077905001336215518.650050000.50.21226902.5000

Loading...

  1. 1

Basic information

Version 1 with detachable clamp hubs Item Metal Bellows Coupling Main material aluminium
Component material stainless steel max. Angular offset (°) 1.5 PL Edelstahl false
RoHS true

Tech Support