Elastomer dog couplings with removable clamp hubs (K1892)

Elastomer dog couplings with removable clamp hubs (K1892)
· Play-free elastomer coupling clamp with grub screw

· For shaft diameters from 4 to 57 mm

· Torque range: 4 - 525 Nm

· Compensation of misalignments (axial, radial, angular)

· Axially attachment, thus very simple installation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1892.14800350404
K1892.14800350808
K1892.14800350810
K1892.14800350812
K1892.14800350814
K1892.14800351010
K1892.14800351012
K1892.14800351014
K1892.14800351212
K1892.14800351214
K1892.14800351414
K1892.14920350404
K1892.14920350808
K1892.14920350810
K1892.14920350812
K1892.14920350814
K1892.14920351010
K1892.14920351012
K1892.14920351014
K1892.14920351212
K1892.14920351214
K1892.14920351414
K1892.14980350404
K1892.14980350808
K1892.14980350810
K1892.14980350812
K1892.14980350814
K1892.14980351010
K1892.14980351012
K1892.14980351014
K1892.14980351212
K1892.14980351214
K1892.14980351414
K1892.19800660808
K1892.19800661212
K1892.19800661214
K1892.19800661215
K1892.19800661216
K1892.19800661414
K1892.19800661415
K1892.19800661416
K1892.19800661515
K1892.19800661516
K1892.19800661616
K1892.19920660808
K1892.19920661212
K1892.19920661214
K1892.19920661215
K1892.19920661216
K1892.19920661414
K1892.19920661415
K1892.19920661416
K1892.19920661515
K1892.19920661516
K1892.19920661616
K1892.19980660808
K1892.19980661212
K1892.19980661214
K1892.19980661215
K1892.19980661216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D4
(mm)
Component colour Spring stiffness radial
(N/mm)
Size K
(mm)
Coupling spider hardness L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Moment of inertia
(gm²)
max. Torque
(Nm)
max. Rotational speed
(rpm)
max. Angular offset (°) max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
Nom. torque
(Nm)
R
(mm)
Torsional stiffness dynamic
(Nm/rad)
Torsional stiffness static
(Nm/rad)
Weight
(kg)

62.33 €

1 4 Days 10.55M44441230blue15314880 Shore A3511135190.0078130001.1+1 / -0.50.2143518060.20.0500

62.33 €

1 4 Days 10.55M48841230blue15314880 Shore A3511135190.0078130001.1+1 / -0.50.2143518060.20.0500

62.33 €

1 4 Days 10.55M481041230blue15314880 Shore A3511135190.0078130001.1+1 / -0.50.2143518060.20.0500

62.33 €

1 4 Days 10.55M481241230blue15314880 Shore A3511135190.0078130001.1+1 / -0.50.2143518060.20.0500

62.33 €

1 4 Days 10.55M481441230blue15314880 Shore A3511135190.0078130001.1+1 / -0.50.2143518060.20.0500

62.33 €

1 4 Days 10.55M4101041230blue15314880 Shore A3511135190.0078130001.1+1 / -0.50.2143518060.20.0500

62.33 €

1 4 Days 10.55M4101241230blue15314880 Shore A3511135190.0078130001.1+1 / -0.50.2143518060.20.0500

62.33 €

1 4 Days 10.55M4101441230blue15314880 Shore A3511135190.0078130001.1+1 / -0.50.2143518060.20.0500

62.33 €

1 4 Days 10.55M4121241230blue15314880 Shore A3511135190.0078130001.1+1 / -0.50.2143518060.20.0500

62.33 €

1 4 Days 10.55M4121441230blue15314880 Shore A3511135190.0078130001.1+1 / -0.50.2143518060.20.0500

62.33 €

1 4 Days 10.55M4141441230blue15314880 Shore A3511135190.0078130001.1+1 / -0.50.2143518060.20.0500

62.00 €

1 4 Days 10.55M44441230yellow33614892 Shore A3511135190.00715130001+1 / -0.50.157.535344114.60.0500

62.00 €

1 4 Days 10.55M48841230yellow33614892 Shore A3511135190.00715130001+1 / -0.50.157.535344114.60.0500

62.00 €

1 4 Days 10.55M481041230yellow33614892 Shore A3511135190.00715130001+1 / -0.50.157.535344114.60.0500

62.00 €

1 4 Days 10.55M481241230yellow33614892 Shore A3511135190.00715130001+1 / -0.50.157.535344114.60.0500

62.00 €

1 4 Days 10.55M481441230yellow33614892 Shore A3511135190.00715130001+1 / -0.50.157.535344114.60.0500

62.00 €

1 4 Days 10.55M4101041230yellow33614892 Shore A3511135190.00715130001+1 / -0.50.157.535344114.60.0500

62.00 €

1 4 Days 10.55M4101241230yellow33614892 Shore A3511135190.00715130001+1 / -0.50.157.535344114.60.0500

62.00 €

1 4 Days 10.55M4101441230yellow33614892 Shore A3511135190.00715130001+1 / -0.50.157.535344114.60.0500

62.00 €

1 4 Days 10.55M4121241230yellow33614892 Shore A3511135190.00715130001+1 / -0.50.157.535344114.60.0500

62.00 €

1 4 Days 10.55M4121441230yellow33614892 Shore A3511135190.00715130001+1 / -0.50.157.535344114.60.0500

62.00 €

1 4 Days 10.55M4141441230yellow33614892 Shore A3511135190.00715130001+1 / -0.50.157.535344114.60.0500

62.00 €

1 4 Days 10.55M44441230red65414898 Shore A3511135190.00725130000.9+1 / -0.50.0912.535513171.90.0500

62.00 €

1 4 Days 10.55M48841230red65414898 Shore A3511135190.00725130000.9+1 / -0.50.0912.535513171.90.0500

62.00 €

1 4 Days 10.55M481041230red65414898 Shore A3511135190.00725130000.9+1 / -0.50.0912.535513171.90.0500

62.00 €

1 4 Days 10.55M481241230red65414898 Shore A3511135190.00725130000.9+1 / -0.50.0912.535513171.90.0500

62.00 €

1 4 Days 10.55M481441230red65414898 Shore A3511135190.00725130000.9+1 / -0.50.0912.535513171.90.0500

62.00 €

1 4 Days 10.55M4101041230red65414898 Shore A3511135190.00725130000.9+1 / -0.50.0912.535513171.90.0500

62.00 €

1 4 Days 10.55M4101241230red65414898 Shore A3511135190.00725130000.9+1 / -0.50.0912.535513171.90.0500

62.00 €

1 4 Days 10.55M4101441230red65414898 Shore A3511135190.00725130000.9+1 / -0.50.0912.535513171.90.0500

62.00 €

1 4 Days 10.55M4121241230red65414898 Shore A3511135190.00725130000.9+1 / -0.50.0912.535513171.90.0500

62.00 €

1 4 Days 10.55M4121441230red65414898 Shore A3511135190.00725130000.9+1 / -0.50.0912.535513171.90.0500

62.00 €

1 4 Days 10.55M4141441230red65414898 Shore A3511135190.00725130000.9+1 / -0.50.0912.535513171.90.0500

72.80 €

1 4 Days 14.515M68882140blue5821919.580 Shore A6625168270.04212100001.1+1.2 / -0.50.1564610656180.1820

72.80 €

1 4 Days 14.515M6121282140blue5821919.580 Shore A6625168270.04212100001.1+1.2 / -0.50.1564610656180.1820

72.80 €

1 4 Days 14.515M6121482140blue5821919.580 Shore A6625168270.04212100001.1+1.2 / -0.50.1564610656180.1820

72.80 €

1 4 Days 14.515M6121582140blue5821919.580 Shore A6625168270.04212100001.1+1.2 / -0.50.1564610656180.1820

72.80 €

1 4 Days 14.515M6121682140blue5821919.580 Shore A6625168270.04212100001.1+1.2 / -0.50.1564610656180.1820

72.80 €

1 4 Days 14.515M6141482140blue5821919.580 Shore A6625168270.04212100001.1+1.2 / -0.50.1564610656180.1820

72.80 €

1 4 Days 14.515M6141582140blue5821919.580 Shore A6625168270.04212100001.1+1.2 / -0.50.1564610656180.1820

72.80 €

1 4 Days 14.515M6141682140blue5821919.580 Shore A6625168270.04212100001.1+1.2 / -0.50.1564610656180.1820

72.80 €

1 4 Days 14.515M6151582140blue5821919.580 Shore A6625168270.04212100001.1+1.2 / -0.50.1564610656180.1820

72.80 €

1 4 Days 14.515M6151682140blue5821919.580 Shore A6625168270.04212100001.1+1.2 / -0.50.1564610656180.1820

72.80 €

1 4 Days 14.515M6161682140blue5821919.580 Shore A6625168270.04212100001.1+1.2 / -0.50.1564610656180.1820

69.94 €

1 4 Days 14.515M68882140yellow11201919.592 Shore A6625168270.04224100001+1.2 / -0.50.11246181510900.1820

69.94 €

1 4 Days 14.515M6121282140yellow11201919.592 Shore A6625168270.04224100001+1.2 / -0.50.11246181510900.1820

69.94 €

1 4 Days 14.515M6121482140yellow11201919.592 Shore A6625168270.04224100001+1.2 / -0.50.11246181510900.1820

69.94 €

1 4 Days 14.515M6121582140yellow11201919.592 Shore A6625168270.04224100001+1.2 / -0.50.11246181510900.1820

69.94 €

1 4 Days 14.515M6121682140yellow11201919.592 Shore A6625168270.04224100001+1.2 / -0.50.11246181510900.1820

69.94 €

1 4 Days 14.515M6141482140yellow11201919.592 Shore A6625168270.04224100001+1.2 / -0.50.11246181510900.1820

69.94 €

1 4 Days 14.515M6141582140yellow11201919.592 Shore A6625168270.04224100001+1.2 / -0.50.11246181510900.1820

69.94 €

1 4 Days 14.515M6141682140yellow11201919.592 Shore A6625168270.04224100001+1.2 / -0.50.11246181510900.1820

69.94 €

1 4 Days 14.515M6151582140yellow11201919.592 Shore A6625168270.04224100001+1.2 / -0.50.11246181510900.1820

69.94 €

1 4 Days 14.515M6151682140yellow11201919.592 Shore A6625168270.04224100001+1.2 / -0.50.11246181510900.1820

69.94 €

1 4 Days 14.515M6161682140yellow11201919.592 Shore A6625168270.04224100001+1.2 / -0.50.11246181510900.1820

69.94 €

1 4 Days 14.515M68882140red20101919.598 Shore A6625168270.04242100000.9+1.2 / -0.50.062146254015120.1820

69.94 €

1 4 Days 14.515M6121282140red20101919.598 Shore A6625168270.04242100000.9+1.2 / -0.50.062146254015120.1820

69.94 €

1 4 Days 14.515M6121482140red20101919.598 Shore A6625168270.04242100000.9+1.2 / -0.50.062146254015120.1820

69.94 €

1 4 Days 14.515M6121582140red20101919.598 Shore A6625168270.04242100000.9+1.2 / -0.50.062146254015120.1820

69.94 €

1 4 Days 14.515M6121682140red20101919.598 Shore A6625168270.04242100000.9+1.2 / -0.50.062146254015120.1820

Loading...

Basic information

Version 1 with radial clamping hub Item Elastomer Dog Coupling Main material aluminium
Component material Polyurethane PL Edelstahl false RoHS true

Tech Support