Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0472.52020 |
K0472.523030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | G (mm) | K (mm) | L (mm) | M (mm) | R (mm) | A=Internal diameter (mm) | B=Internal diameter (mm) | C (mm) | D (mm) | E (mm) | Form | H (mm) | P (mm) | Q (mm) | S (mm) | T (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.05 € | 1 | 4 Days | - | 73 | 101 | - | 78 | 20.1 | 20.1 | 33 | 40 | 40 | A | - | 33 | 33 | M8x25 | M8x25 | 0.2555 | ||
21.62 € | 1 | 4 Days | 44 | 64 | 83 | 44 | 46 | 30.2 | 30.2 | 38 | 45 | 45 | - | 64 | - | - | M8x45 | - | 0.3401 |
Loading...
Main material | Aluminium | Surface finish body | tumbled | Component material | Steel |
---|---|---|---|---|---|
Version 2 | for round tubes | Version 1 | 4-way flat | Item | Tube Clamp |
Surface finish component | galvanized | RoHS | true |
Configure
Basic Attributes
G(mm)
K(mm)
L(mm)
M(mm)
R(mm)
A=Internal diameter(mm)
B=Internal diameter(mm)
C(mm)
D(mm)
E(mm)
Form
H(mm)
P(mm)
Q(mm)
S(mm)
T(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes