Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0475.1818 |
K0475.3030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | G (mm) | F (mm) | K (mm) | L (mm) | M (mm) | R (mm) | A=Internal diameter (mm) | B=Internal diameter (mm) | C (mm) | D (mm) | E (mm) | H (mm) | P (mm) | S (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.20 € | 1 | 4 Days | 25 | 34 | 55.5 | 64.5 | 43 | 49.5 | 18 | 18 | 30.5 | 25 | 30 | 26.5 | 21 | M6x18 | 0.0364 | ||
4.98 € | 1 | 4 Days | 40 | 52.5 | 85 | 97.5 | 65 | 75.5 | 30 | 30 | 45 | 40 | 45 | 41.5 | 28.5 | M8x25 | 0.1096 |
Loading...
Main material | Thermoplastic | Component material | Steel | Version 2 | for round tubes |
---|---|---|---|---|---|
Version 1 | 3-way flat | Item | Tube Clamp | Surface finish component | galvanized |
RoHS | true |
Configure
Basic Attributes
G(mm)
F(mm)
K(mm)
L(mm)
M(mm)
R(mm)
A=Internal diameter(mm)
B=Internal diameter(mm)
C(mm)
D(mm)
E(mm)
H(mm)
P(mm)
S(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes