Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K2090.0200 |
K2090.0250 |
K2090.0300 |
K2090.0350 |
K2090.0400 |
K2090.0450 |
K2090.0500 |
K2090.0550 |
K2090.0600 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Load capacity per pair (80,000 cycles) (kg) | A1 (mm) | A2 (mm) | A3 (mm) | A4 (mm) | A5 (mm) | A6 (mm) | A7 (mm) | L=Length (mm) | Travel S (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.43 € | 1 | 4 Days | 22 | - | - | 128 | 160 | 14 | - | - | 200 | 205.5 | 0.6000 | ||
39.72 € | 1 | 4 Days | 25 | - | - | 160 | 192 | 32 | - | - | 250 | 255 | 0.7400 | ||
42.45 € | 1 | 4 Days | 28 | - | - | 224 | 256 | 18 | - | - | 300 | 304 | 0.9000 | ||
45.31 € | 1 | 4 Days | 30 | - | - | 256 | 288 | 36 | - | - | 350 | 353 | 1.0600 | ||
48.07 € | 1 | 4 Days | 30 | 192 | 224 | 320 | 352 | 22 | 128 | 160 | 400 | 402 | 1.2200 | ||
51.29 € | 1 | 4 Days | 28 | 224 | 256 | 384 | 416 | 8 | 160 | 192 | 450 | 452 | 1.3800 | ||
58.60 € | 1 | 4 Days | 25 | 256 | 288 | 416 | 448 | 26 | 160 | 192 | 500 | 501 | 1.5400 | ||
62.79 € | 1 | 4 Days | 22 | 256 | 288 | 480 | 512 | 12 | 224 | 256 | 550 | 550 | 1.6800 | ||
65.81 € | 1 | 4 Days | 20 | 288 | 320 | 512 | 544 | 30 | 224 | 256 | 600 | 599 | 1.8400 |
Loading...
Main material | steel | Surface finish body | galvanised | Assembly | side mounting |
---|---|---|---|---|---|
A(mm) | 26 | B=Width(mm) | 19 | H=Height(mm) | 27.1 |
Version 1 | full extension | Item | Telescopic Rail | Product type | Standard |
Packaging type | 1 unit = 1 pair | PL Edelstahl | false |
Configure
Basic Attributes
Load capacity per pair (80,000 cycles)(kg)
A1(mm)
A2(mm)
A3(mm)
A4(mm)
A5(mm)
A6(mm)
A7(mm)
L=Length(mm)
Travel S(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes