Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0047.3420601 |
K0047.3420602 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Main colour | PL Edelstahl | |
---|---|---|---|---|---|---|---|
7.96 € | 1 | 4 Days | steel | galvanised | false | ||
16.50 € | 1 | 4 Days | stainless steel | bright | true |
Loading...
Form | C | Version 1 | adjustable | Version 2 | fastening holes covered |
---|---|---|---|---|---|
Item | Latch | Retaining force F1(N) | 1000 | Product type | with padlock hole |
Weight(kg) | 0.0507 | RoHS | true |