Catch plates, Form A (K0048)

Catch plates, Form A (K0048)
Material:
Steel or stainless steel 1.4301
Version:
Galvanized and blue chromed.
Stainless steel bright.
Note:

Adjustable latches are safe locking systems for industrial applications. By exceeding the dead centre they resist vibration. These latches are very robust and have a low overall height.

After the hook is engaged with the catch plate, by pushing the lever down the parts to be locked can be drawn together by up to 6 mm. To compensate for tolerances or to create enough tension, the hook length can be adjusted using the M6 threaded spindle.

The latches can be screwed down riveted.

Order required catch plate separately.

The retaining force F1 applies to the latch, not the catch plate.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0048.9163281
K0048.9163282
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Steel code Weight
(kg)
PL Edelstahl

1.58 €

1 4 Days steelgalvanised and passivated-0.0314false

4.90 €

1 4 Days stainless steelbright1.43010.0313true

Loading...

  1. 1

Basic information

Form A Version 1 for latch Version 2 adjustable
Item Catch Plate for Art. No. K0048 / K0049 RoHS true

Tech Support