Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1850.1102356044 |
K1850.1102356055 |
K1850.1112356044 |
K1850.1112356055 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H7 (mm) | Screws | S = Door thickness (mm) | Surface finish body | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|
85.11 € | 1 | 4 Days | 23 | M4x6 | 2-12 | polished | 0.448 | ||
85.11 € | 1 | 4 Days | 23 | M4x6 | 2-12 | matt blasted | 0.448 | ||
85.11 € | 1 | 4 Days | 12.5 | M4x20 | 12-22 | polished | 0.419 | ||
85.11 € | 1 | 4 Days | 12.5 | M4x20 | 12-22 | matt blasted | 0.419 |
Loading...
Main material | stainless steel A2 | Form | A | Form-Type | lockable |
---|---|---|---|---|---|
Version 1 | with grip | Version 2 | fold-down | A(mm) | 19 |
B=Width(mm) | 60 | B1(mm) | 32 | B2(mm) | 5.4 |
D=diameter(mm) | 49.5 | D1(mm) | 50 | D2(mm) | 4.5 |
H=Height(mm) | 35.9 | H1(mm) | 31.1 | H2(mm) | 4.5 |
H3(mm) | 30.5 | H4(mm) | 25.5 | H5(mm) | 14 |
H6(mm) | 33 | L=Length(mm) | 41 | L1(mm) | 5.6 |
L2(mm) | 11 | L3(mm) | 8.6 | F=retaining force(N) | 850 |
F1=Tractive force(N) | 100 | Temperature range(°C) | -18 to 60 | Item | Snap lock |
Steel code | 1.4401 | PL Edelstahl | true | RoHS | true |
Configure
Basic Attributes
H7(mm)
Screws
S = Door thickness(mm)
Surface finish body
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes