Clamping levers ECO, Plastic with Internal thread, threaded insert brass or blue passivated Steel (K1872)

Clamping levers ECO, Plastic with Internal thread, threaded insert brass or blue passivated Steel (K1872)
· Press to disengage

· Closed grip contour without protruding edges

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1872.1041
K1872.10484
K1872.1051
K1872.10584
K1872.2051
K1872.20584
K1872.2061
K1872.20684
K1872.2081
K1872.20884
K1872.3081
K1872.30884
K1872.3101
K1872.31084
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 H B D Main colour Component material Surface finish component Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
D2
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
Weight
(kg)

2.45 €

1 4 Days 13.222.77.910black grey RAL 7021brassbright1M439.946.813.8515.231.828.960.0080

2.45 €

1 4 Days 13.222.77.910traffic red RAL 3020brassbright1M439.946.813.8515.231.828.960.0080

2.45 €

1 4 Days 13.222.77.910black grey RAL 7021brassbright1M539.946.813.8515.231.828.960.0100

2.45 €

1 4 Days 13.222.77.910traffic red RAL 3020brassbright1M539.946.813.8515.231.828.960.0100

2.89 €

1 4 Days 18.827.410.513.5black grey RAL 7021brassbright2M565.27519.55.520.741.9387.50.0180

2.89 €

1 4 Days 18.827.410.513.5traffic red RAL 3020brassbright2M565.27519.55.520.741.9387.50.0180

2.89 €

1 4 Days 18.827.410.513.5black grey RAL 7021brassbright2M665.27519.55.520.741.93890.0155

2.89 €

1 4 Days 18.827.410.513.5traffic red RAL 3020brassbright2M665.27519.55.520.741.93890.0155

2.89 €

1 4 Days 18.827.410.513.5black grey RAL 7021brassbright2M865.27519.55.520.741.93890.0158

2.89 €

1 4 Days 18.827.410.513.5traffic red RAL 3020brassbright2M865.27519.55.520.741.93890.0158

3.57 €

1 4 Days 21.24011.717black grey RAL 7021steelblue-passivated3M880.391.322.21031.458.153.3120.0402

3.57 €

1 4 Days 21.24011.717traffic red RAL 3020steelblue-passivated3M880.391.322.21031.458.153.3120.0402

3.57 €

1 4 Days 21.24011.717black grey RAL 7021steelblue-passivated3M1080.391.322.21031.458.153.3120.0370

3.57 €

1 4 Days 21.24011.717traffic red RAL 3020steelblue-passivated3M1080.391.322.21031.458.153.3120.0370

Loading...

  1. 1

Basic information

Main material plastic No. of teeth 12 Item Clamping Lever
Thread type internal thread Version 1 Eco RoHS true
PL Edelstahl false

Tech Support