Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0474.3030
Main material | Thermoplastic | Component material | Steel | Version 2 | for round and square tubes |
---|---|---|---|---|---|
A=Square socket(mm) | 30 | Version 1 | 4-way flat | B=Internal diameter(mm) | 30 |
Item | Tube Clamp | Surface finish component | galvanized | Weight(kg) | 0.1249 |
RoHS | true |
This page is Tube clamps, cross, Plastic (K0474), part number K0474.3030.
You can find the detail information about specifications and dimensions on part number K0474.3030.