Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0110.130005X10 |
K0110.130006X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (mm) | L=thread length (mm) | Weight | |
---|---|---|---|---|---|---|---|
5.91 € | 1 | 4 Days | M5 | 10 | 0.0180 | ||
6.56 € | 1 | 4 Days | M6 | 20 | 0.0240 |
Loading...
Main material(mm) | polyamide | Component material(mm) | stainless steel | Size(mm) | 0 |
---|---|---|---|---|---|
Surface finish component(mm) | bright | Main colour(mm) | ultramarine RAL 5002 | D1(mm) | 15 |
D2(mm) | 11 | D3(mm) | 13 | H=Height(mm) | 11.5 |
Version 1 | Optically detectable | Item | Knurled Knob | Thread type | external thread |
H1(mm) | 4.3 | Steel code component | 1.4404 | Approval / Certification | FDA + EU10/2011 |
PL Edelstahl | true | RoHS | true |