Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (mm) | D1=Outside diameter (mm) | D2 (mm) | H=Height (mm) | L=thread length (mm) | H2 (mm) | H3 (mm) | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5.89 € | 1 | 4 Days | M5 | 25 | 10 | 18 | 10 | 9 | 7 | 0.0196 | ||
5.89 € | 1 | 4 Days | M5 | 25 | 10 | 18 | 15 | 9 | 7 | 0.0202 | ||
5.89 € | 1 | 4 Days | M5 | 25 | 10 | 18 | 20 | 9 | 7 | 0.0207 | ||
6.39 € | 1 | 4 Days | M6 | 32 | 13.5 | 22 | 10 | 12 | 9.5 | 0.0326 | ||
6.39 € | 1 | 4 Days | M6 | 32 | 13.5 | 22 | 15 | 12 | 9.5 | 0.0333 | ||
6.39 € | 1 | 4 Days | M6 | 32 | 13.5 | 22 | 20 | 12 | 9.5 | 0.0342 | ||
6.76 € | 1 | 4 Days | M6 | 32 | 13.5 | 22 | 25 | 12 | 9.5 | 0.0350 | ||
6.76 € | 1 | 4 Days | M6 | 32 | 13.5 | 22 | 30 | 12 | 9.5 | 0.0359 | ||
8.05 € | 1 | 4 Days | M8 | 40 | 13.5 | 26 | 15 | 14 | 10 | 0.0356 | ||
8.28 € | 1 | 4 Days | M8 | 40 | 13.5 | 26 | 20 | 14 | 10 | 0.0371 | ||
8.44 € | 1 | 4 Days | M8 | 40 | 13.5 | 26 | 25 | 14 | 10 | 0.0386 | ||
8.63 € | 1 | 4 Days | M8 | 40 | 13.5 | 26 | 30 | 14 | 10 | 0.0401 | ||
8.99 € | 1 | 4 Days | M8 | 40 | 13.5 | 26 | 40 | 14 | 10 | 0.0432 | ||
9.18 € | 1 | 4 Days | M8 | 40 | 13.5 | 26 | 50 | 14 | 10 | 0.0463 | ||
10.83 € | 1 | 4 Days | M10 | 50 | 19 | 32 | 20 | 18 | 12 | 0.0838 | ||
10.96 € | 1 | 4 Days | M10 | 50 | 19 | 32 | 25 | 18 | 12 | 0.0862 | ||
11.17 € | 1 | 4 Days | M10 | 50 | 19 | 32 | 30 | 18 | 12 | 0.0887 | ||
11.41 € | 1 | 4 Days | M10 | 50 | 19 | 32 | 40 | 18 | 12 | 0.0938 | ||
11.56 € | 1 | 4 Days | M10 | 50 | 19 | 32 | 50 | 18 | 12 | 0.0986 | ||
11.74 € | 1 | 4 Days | M10 | 50 | 19 | 32 | 60 | 18 | 12 | 0.1034 |
Loading...
Main material(mm) | polyamide | Component material(mm) | stainless steel | Surface finish component(mm) | bright |
---|---|---|---|---|---|
Main colour(mm) | ultramarine RAL 5002 | Form(mm) | L | Version 1 | Optically detectable |
Version 2 | with protruding bush | Item | Palm Grip | Thread type | external thread |
Steel code component | 1.4404 | Approval / Certification | FDA + EU10/2011 | PL Edelstahl | true |
RoHS | true |
Configure
Basic Attributes
D=thread(mm)
D1=Outside diameter(mm)
D2(mm)
H=Height(mm)
L=thread length(mm)
H2(mm)
H3(mm)
Weight
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes