Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Component material (mm) | Surface finish component (mm) | D=thread (mm) | D1=Outside diameter (mm) | D2 (mm) | H=Height (mm) | L=thread length (mm) | H2 (mm) | H3 (mm) | Steel code component | Weight | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.10 € | 1 | 4 Days | stainless steel | bright | M5 | 25 | 10 | 18 | 10 | 9 | 7 | 1.4305 | 0.0186 | true | ||
2.10 € | 1 | 4 Days | stainless steel | bright | M5 | 25 | 10 | 18 | 15 | 9 | 7 | 1.4305 | 0.0192 | true | ||
2.10 € | 1 | 4 Days | stainless steel | bright | M5 | 25 | 10 | 18 | 20 | 9 | 7 | 1.4305 | 0.0197 | true | ||
1.50 € | 1 | 4 Days | steel | blue-passivated | M5 | 25 | 10 | 18 | 10 | 9 | 7 | - | 0.0186 | false | ||
1.50 € | 1 | 4 Days | steel | blue-passivated | M5 | 25 | 10 | 18 | 15 | 9 | 7 | - | 0.0192 | false | ||
1.50 € | 1 | 4 Days | steel | blue-passivated | M5 | 25 | 10 | 18 | 20 | 9 | 7 | - | 0.0197 | false | ||
2.30 € | 1 | 4 Days | stainless steel | bright | M6 | 32 | 13.5 | 22 | 10 | 12 | 9.5 | 1.4305 | 0.0306 | true | ||
2.30 € | 1 | 4 Days | stainless steel | bright | M6 | 32 | 13.5 | 22 | 15 | 12 | 9.5 | 1.4305 | 0.0313 | true | ||
2.30 € | 1 | 4 Days | stainless steel | bright | M6 | 32 | 13.5 | 22 | 20 | 12 | 9.5 | 1.4305 | 0.0322 | true | ||
2.43 € | 1 | 4 Days | stainless steel | bright | M6 | 32 | 13.5 | 22 | 25 | 12 | 9.5 | 1.4305 | 0.0330 | true | ||
2.43 € | 1 | 4 Days | stainless steel | bright | M6 | 32 | 13.5 | 22 | 30 | 12 | 9.5 | 1.4305 | 0.0339 | true | ||
1.70 € | 1 | 4 Days | steel | blue-passivated | M6 | 32 | 13.5 | 22 | 10 | 12 | 9.5 | - | 0.0306 | false | ||
1.70 € | 1 | 4 Days | steel | blue-passivated | M6 | 32 | 13.5 | 22 | 15 | 12 | 9.5 | - | 0.0313 | false | ||
1.70 € | 1 | 4 Days | steel | blue-passivated | M6 | 32 | 13.5 | 22 | 20 | 12 | 9.5 | - | 0.0322 | false | ||
1.94 € | 1 | 4 Days | steel | blue-passivated | M6 | 32 | 13.5 | 22 | 25 | 12 | 9.5 | - | 0.0330 | false | ||
1.94 € | 1 | 4 Days | steel | blue-passivated | M6 | 32 | 13.5 | 22 | 30 | 12 | 9.5 | - | 0.0339 | false | ||
2.86 € | 1 | 4 Days | stainless steel | bright | M8 | 40 | 13.5 | 26 | 15 | 14 | 10 | 1.4305 | 0.0336 | true | ||
2.94 € | 1 | 4 Days | stainless steel | bright | M8 | 40 | 13.5 | 26 | 20 | 14 | 10 | 1.4305 | 0.0351 | true | ||
3.02 € | 1 | 4 Days | stainless steel | bright | M8 | 40 | 13.5 | 26 | 25 | 14 | 10 | 1.4305 | 0.0366 | true | ||
3.08 € | 1 | 4 Days | stainless steel | bright | M8 | 40 | 13.5 | 26 | 30 | 14 | 10 | 1.4305 | 0.0381 | true | ||
3.21 € | 1 | 4 Days | stainless steel | bright | M8 | 40 | 13.5 | 26 | 40 | 14 | 10 | 1.4305 | 0.0412 | true | ||
3.28 € | 1 | 4 Days | stainless steel | bright | M8 | 40 | 13.5 | 26 | 50 | 14 | 10 | 1.4305 | 0.0443 | true | ||
2.00 € | 1 | 4 Days | steel | blue-passivated | M8 | 40 | 13.5 | 26 | 15 | 14 | 10 | - | 0.0336 | false | ||
2.07 € | 1 | 4 Days | steel | blue-passivated | M8 | 40 | 13.5 | 26 | 20 | 14 | 10 | - | 0.0351 | false | ||
2.14 € | 1 | 4 Days | steel | blue-passivated | M8 | 40 | 13.5 | 26 | 25 | 14 | 10 | - | 0.0366 | false | ||
2.20 € | 1 | 4 Days | steel | blue-passivated | M8 | 40 | 13.5 | 26 | 30 | 14 | 10 | - | 0.0381 | false | ||
2.30 € | 1 | 4 Days | steel | blue-passivated | M8 | 40 | 13.5 | 26 | 40 | 14 | 10 | - | 0.0412 | false | ||
2.43 € | 1 | 4 Days | steel | blue-passivated | M8 | 40 | 13.5 | 26 | 50 | 14 | 10 | - | 0.0443 | false | ||
3.88 € | 1 | 4 Days | stainless steel | bright | M10 | 50 | 19 | 32 | 20 | 18 | 12 | 1.4305 | 0.0808 | true | ||
3.91 € | 1 | 4 Days | stainless steel | bright | M10 | 50 | 19 | 32 | 25 | 18 | 12 | 1.4305 | 0.0832 | true | ||
3.98 € | 1 | 4 Days | stainless steel | bright | M10 | 50 | 19 | 32 | 30 | 18 | 12 | 1.4305 | 0.0857 | true | ||
4.08 € | 1 | 4 Days | stainless steel | bright | M10 | 50 | 19 | 32 | 40 | 18 | 12 | 1.4305 | 0.0908 | true | ||
4.14 € | 1 | 4 Days | stainless steel | bright | M10 | 50 | 19 | 32 | 50 | 18 | 12 | 1.4305 | 0.0956 | true | ||
4.20 € | 1 | 4 Days | stainless steel | bright | M10 | 50 | 19 | 32 | 60 | 18 | 12 | 1.4305 | 0.1004 | true | ||
2.56 € | 1 | 4 Days | steel | blue-passivated | M10 | 50 | 19 | 32 | 20 | 18 | 12 | - | 0.0808 | false | ||
2.79 € | 1 | 4 Days | steel | blue-passivated | M10 | 50 | 19 | 32 | 25 | 18 | 12 | - | 0.0832 | false | ||
2.99 € | 1 | 4 Days | steel | blue-passivated | M10 | 50 | 19 | 32 | 30 | 18 | 12 | - | 0.0857 | false | ||
3.28 € | 1 | 4 Days | steel | blue-passivated | M10 | 50 | 19 | 32 | 40 | 18 | 12 | - | 0.0908 | false | ||
3.58 € | 1 | 4 Days | steel | blue-passivated | M10 | 50 | 19 | 32 | 50 | 18 | 12 | - | 0.0956 | false | ||
3.62 € | 1 | 4 Days | steel | blue-passivated | M10 | 50 | 19 | 32 | 60 | 18 | 12 | - | 0.1004 | false | ||
4.86 € | 1 | 4 Days | stainless steel | bright | M12 | 63 | 19 | 38 | 20 | 21.5 | 12.5 | 1.4305 | 0.0855 | true | ||
4.97 € | 1 | 4 Days | stainless steel | bright | M12 | 63 | 19 | 38 | 25 | 21.5 | 12.5 | 1.4305 | 0.0990 | true | ||
5.22 € | 1 | 4 Days | stainless steel | bright | M12 | 63 | 19 | 38 | 30 | 21.5 | 12.5 | 1.4305 | 0.0922 | true | ||
5.35 € | 1 | 4 Days | stainless steel | bright | M12 | 63 | 19 | 38 | 40 | 21.5 | 12.5 | 1.4305 | 0.0997 | true | ||
5.50 € | 1 | 4 Days | stainless steel | bright | M12 | 63 | 19 | 38 | 50 | 21.5 | 12.5 | 1.4305 | 0.1068 | true | ||
5.95 € | 1 | 4 Days | stainless steel | bright | M12 | 63 | 19 | 38 | 60 | 21.5 | 12.5 | 1.4305 | 0.1136 | true | ||
3.40 € | 1 | 4 Days | steel | blue-passivated | M12 | 63 | 19 | 38 | 20 | 21.5 | 12.5 | - | 0.0855 | false | ||
3.66 € | 1 | 4 Days | steel | blue-passivated | M12 | 63 | 19 | 38 | 25 | 21.5 | 12.5 | - | 0.0990 | false | ||
3.93 € | 1 | 4 Days | steel | blue-passivated | M12 | 63 | 19 | 38 | 30 | 21.5 | 12.5 | - | 0.0922 | false | ||
4.21 € | 1 | 4 Days | steel | blue-passivated | M12 | 63 | 19 | 38 | 40 | 21.5 | 12.5 | - | 0.0997 | false | ||
4.49 € | 1 | 4 Days | steel | blue-passivated | M12 | 63 | 19 | 38 | 50 | 21.5 | 12.5 | - | 0.1068 | false | ||
4.78 € | 1 | 4 Days | steel | blue-passivated | M12 | 63 | 19 | 38 | 60 | 21.5 | 12.5 | - | 0.1136 | false |
Loading...
Main material(mm) | polyamide | Main colour(mm) | black grey | Form(mm) | L |
---|---|---|---|---|---|
Version 2 | with protruding bush | Item | Palm Grip | Thread type | external thread |
RoHS | true |
Configure
Basic Attributes
Component material(mm)
Surface finish component(mm)
D=thread(mm)
D1=Outside diameter(mm)
D2(mm)
H=Height(mm)
L=thread length(mm)
H2(mm)
H3(mm)
Steel code component
Weight
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes