Tube clamps flange, Stainless Steel, Form B (K0479) (Part Numbers - CAD Download)

Tube clamps flange, Stainless Steel, Form B (K0479)
· Construction element for assembling profiles and systems

· Application sectors: machine construction, safety equipment, housings, structures

· K0493 round and square tubes included

· Ø 30 and Ø 40 mm: silicone thread cover

· On request: clamping levers for fastening

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0479.130
K0479.140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
K
(mm)
A=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
G=Width
(mm)
L=Height
(mm)
M=Length
(mm)
N
(mm)
O
(mm)
P
(mm)
S
(mm)
Weight
(kg)

61.10 €

1 4 Days 75030.13037.432.45559.27874045.5M8x300.3778

105.41 €

1 4 Days 96940.174249.446.4808080106052M10x350.8348

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body electropolished Version 2 for round tubes
Version 1 with flange Item Tube Clamp Form B
H(mm) 60 RoHS true

Tech Support