Pulls handles, Plastic, metal detectable (K1060) (Part Numbers - CAD Download)

Pulls handles, Plastic, metal detectable (K1060)
· Metal detectable

· Detections volume ≥ 0.027 cm³.

· Foodstuff conform material

· Mounted: from the rear

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1060.142100052
K1060.142120062
K1060.142140082
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Hole spacing
(mm)
D=Fastening hole L=Length
(mm)
Weight
(kg)
B
(mm)
C
(mm)
H
(mm)
S
(mm)
T
(mm)

15.25 €

1 4 Days 100M51220.0350179.533209

17.81 €

1 4 Days 120M61460.06502111.4392412

20.39 €

1 4 Days 140M81700.10002414.2452812

Loading...

  1. 1

Basic information

Main material Polyamide Steel code 1.4404 Main colour black grey RAL 7021
Component material Stainless steel Surface finish component bright Form B
Form-Type with internal thread Assembly from the rear Pull handle: cross section ergonomic
Load capacity(N) 1000 Version 1 metal detectable Item Pull Handle
Approval / Certification FDA + EU10/2011 PL Edelstahl true RoHS true

Tech Support