Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1875.0125X12 |
K1875.0125X14 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D2=Fastening hole (mm) | |
---|---|---|---|---|---|
8.28 € | 1 | 4 Days | 12H9 | ||
8.28 € | 1 | 4 Days | 14H9 |
Loading...
Main material | steel | Surface finish body | powder-coated | Main colour | black |
---|---|---|---|---|---|
Form | A | Form-Type | 3-spoke | D1=Outside diameter(mm) | 125 |
D3(mm) | 30 | L1(mm) | 18 | L2(mm) | 18 |
L3=height(mm) | 29 | Number of spokes | 3 | Item | Handwheel |
S=Thickness(mm) | 1.5 | Weight(kg) | 0.2860 |