Handwheels sheet Steel, Form B, 4-spoke (K1875)

Handwheels sheet Steel, Form B, 4-spoke (K1875)
Material:
Steel.
Version:
Powder-coated black RAL 9005.
Note:

Wheel body sheet steel.
Hub welded.

Form A: 3-spoke
Form B: 4-spoke
Form C: 5-spoke

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1875.0160X14
K1875.0160X16
K1875.0200X18
K1875.0200X22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L2
(mm)
L3=height
(mm)
S=Thickness
(mm)
Weight
(kg)

11.75 €

1 4 Days 16014H93020371.50.4170

11.75 €

1 4 Days 16016H93020371.50.4170

17.39 €

1 4 Days 20018H940244620.7700

17.39 €

1 4 Days 20022H940244620.7700

Loading...

  1. 1

Basic information

Main material steel Surface finish body powder-coated Main colour black
Form B Form-Type 4-spoke L1(mm) 22
Number of spokes 4 Item Handwheel

Tech Support