Handwheels sheet Steel, Form C, 5-spoke (K1875)

Handwheels sheet Steel, Form C, 5-spoke (K1875)
Material:
Steel.
Version:
Powder-coated black RAL 9005.
Note:

Wheel body sheet steel.
Hub welded.

Form A: 3-spoke
Form B: 4-spoke
Form C: 5-spoke

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1875.0250X22
K1875.0250X26
K1875.0315X26
K1875.0315X30
K1875.0400X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
S=Thickness
(mm)
Weight
(kg)

23.64 €

1 4 Days 25022H9453028522.51.4800

23.64 €

1 4 Days 25026H9453028522.51.4800

37.36 €

1 4 Days 31526H9553533642.52.3000

37.36 €

1 4 Days 31530H9553533642.52.3000

59.83 €

1 4 Days 40030H96540388234.0000

Loading...

  1. 1

Basic information

Main material steel Surface finish body powder-coated Main colour black
Form C Form-Type 5-spoke Number of spokes 5
Item Handwheel

Tech Support