Handwheels sheet Stainless Steel, Form B, 4-spoke (K1876)

Handwheels sheet Stainless Steel, Form B, 4-spoke (K1876)
Material:
Stainless steel 1.4404.
Version:
matt blasted.
Note:

Hub welded.

Form A: 3-spoke
Form B: 4-spoke
Form C: 5-spoke

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1876.0160X14
K1876.0160X16
K1876.0200X18
K1876.0200X22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L2
(mm)
L3=height
(mm)
S=Thickness
(mm)
Weight
(kg)

48.61 €

1 4 Days 16014H93020371.50.4330

48.61 €

1 4 Days 16016H93020371.50.4330

79.37 €

1 4 Days 20018H940244620.7990

79.37 €

1 4 Days 20022H940244620.7990

Loading...

  1. 1

Basic information

Main material stainless steel A4 Surface finish body matt blasted Form B
Form-Type 4-spoke L1(mm) 22 Number of spokes 4
Item Handwheel Steel code 1.4404

Tech Support