Hinges Plastic, lift-off, right (K0434) (Part Numbers - CAD Download)

Hinges Plastic, lift-off, right (K0434)
· Connect two fixed components flexibly to each other

· Axis, stainless steel

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Can be screwed onto all panel elements

· On request: with guide tabs for slots on aluminium profiles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0434.2251515
K0434.2251518
K0434.2251520
K0434.2251523
K0434.2251525
K0434.2251528
K0434.2251533
K0434.2301815
K0434.2301818
K0434.2301820
K0434.2301823
K0434.2301825
K0434.2301828
K0434.2301833
K0434.2352015
K0434.2352018
K0434.2352020
K0434.2352023
K0434.2352025
K0434.2352028
K0434.2352033
K0434.2402315
K0434.2402318
K0434.2402320
K0434.2402323
K0434.2402325
K0434.2402328
K0434.2402333
K0434.2452515
K0434.2452518
K0434.2452520
K0434.2452523
K0434.2452525
K0434.2452528
K0434.2452533
K0434.2502815
K0434.2502818
K0434.2502820
K0434.2502823
K0434.2502825
K0434.2502828
K0434.2502833
K0434.2603318
K0434.2603320
K0434.2603323
K0434.2603325
K0434.2603328
K0434.2603333
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Weight
(kg)

4.32 €

1 4 Days 52151526266254250.0314

4.44 €

1 4 Days 55.51517.52629.57005000.0330

4.44 €

1 4 Days 61.515202635.57004000.0347

4.57 €

1 4 Days 64.51522.52638.58003500.0368

4.67 €

1 4 Days 69.515252643.58003250.0382

4.77 €

1 4 Days 74.51527.52648.58003200.0380

4.84 €

1 4 Days 83.51532.52657.58002400.0435

4.44 €

1 4 Days 55.517.51529.5267504500.0325

4.44 €

1 4 Days 5917.517.529.529.57505000.0346

4.57 €

1 4 Days 6517.52029.535.57004000.0351

4.57 €

1 4 Days 6817.522.529.538.58003500.0384

4.57 €

1 4 Days 7317.52529.543.58003500.0399

4.57 €

1 4 Days 7817.527.529.548.58003500.0433

4.67 €

1 4 Days 8717.532.529.557.58002400.0450

4.44 €

1 4 Days 61.5201535.5267004000.0341

4.57 €

1 4 Days 652017.535.529.57505000.0361

4.67 €

1 4 Days 71202035.535.57504000.0382

4.67 €

1 4 Days 742022.535.538.58003500.0400

4.77 €

1 4 Days 79202535.543.58003500.0415

4.77 €

1 4 Days 842027.535.548.58003500.0432

4.84 €

1 4 Days 932032.535.557.58002400.0465

4.57 €

1 4 Days 64.522.51538.5266504250.0364

4.57 €

1 4 Days 6822.517.538.529.57505000.0376

4.67 €

1 4 Days 7422.52038.535.57504000.0399

4.67 €

1 4 Days 7722.522.538.538.58003500.0421

4.81 €

1 4 Days 8222.52538.543.58003500.0435

4.84 €

1 4 Days 8722.527.538.548.58003500.0453

4.93 €

1 4 Days 9622.532.538.557.58002400.0493

4.67 €

1 4 Days 69.5251543.5266504250.0378

4.57 €

1 4 Days 732517.543.529.57505000.0395

4.77 €

1 4 Days 79252043.535.57004000.0412

4.81 €

1 4 Days 822522.543.538.58003500.0432

4.77 €

1 4 Days 87252543.543.58003250.0453

4.84 €

1 4 Days 922527.543.548.58003200.0466

4.84 €

1 4 Days 1012532.543.557.58002400.0501

4.77 €

1 4 Days 74.527.51548.5266504250.0398

4.57 €

1 4 Days 7827.517.548.529.57505000.0411

4.77 €

1 4 Days 8427.52048.535.57004000.0428

4.84 €

1 4 Days 8727.522.548.538.58003500.0454

4.84 €

1 4 Days 9227.52548.543.58003250.0467

4.84 €

1 4 Days 9727.527.548.548.58003200.0486

4.84 €

1 4 Days 10627.532.548.557.58002400.0526

4.67 €

1 4 Days 8732.517.557.529.57505000.0449

4.84 €

1 4 Days 9332.52057.535.57004000.0469

4.93 €

1 4 Days 9632.522.557.538.58003500.0486

4.84 €

1 4 Days 10132.52557.543.58003250.0507

4.84 €

1 4 Days 10632.527.557.548.59003200.0523

4.84 €

1 4 Days 11532.532.557.557.59002400.0565

Loading...

  1. 1

Basic information

B=Width(mm) 48 Main material Thermoplastic Main colour black
Version 2 right B2(mm) 28 D1(mm) 6.6
D2(mm) 6 D3(mm) 14 H(mm) 9
Kind of fastening fastening holes Version 1 lift-off Item Hinge
Component material Stainless steel Product type Hinge lift-off PL Edelstahl true

Tech Support