Pull handles, Plastic with soft grip (K1877) (Part Numbers - CAD Download)

Pull handles, Plastic with soft grip (K1877)
Material:
Main component polypropylene (PP).
Soft components thermoplastic elastomer.
Tapped bushes brass.
Version:
Main component black.
Soft components black, orange, yellow, red, green, blue, grey.
Tapped bushes electro zinc-plated.
Sample order:
K1877.09404184
(grip red)
Note for ordering:
Δ Enter the required colour code here.
Note:

Excellent carrying and gripping comfort thanks to its soft inner surface.
Assembly:
From the rear.
On request:

Main components grey with other colour combinations.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1877.0940411
K1877.09404116
K1877.0940412
K1877.09404184
K1877.09404186
K1877.09404187
K1877.09404188
K1877.1170511
K1877.1170512
K1877.11705116
K1877.11705184
K1877.11705186
K1877.11705187
K1877.11705188
K1877.1540611
K1877.1540612
K1877.15406116
K1877.15406184
K1877.15406186
K1877.15406187
K1877.15406188
K1877.1540811
K1877.1540812
K1877.15408116
K1877.15408184
K1877.15408186
K1877.15408187
K1877.15408188
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour A=Hole spacing
(mm)
D=Fastening hole H=Height
(mm)
L=Length
(mm)
Weight
(kg)
B
(mm)

7.73 €

1 4 Days black93.7M448.81050.031016.3

7.73 €

1 4 Days yellow93.7M448.81050.031016.3

7.73 €

1 4 Days orange93.7M448.81050.031016.3

7.73 €

1 4 Days red93.7M448.81050.031016.3

7.73 €

1 4 Days green93.7M448.81050.031016.3

7.73 €

1 4 Days blue93.7M448.81050.031016.3

7.73 €

1 4 Days grey93.7M448.81050.031016.3

8.08 €

1 4 Days black117M553.8134.70.065020.6

8.08 €

1 4 Days orange117M553.8134.70.065020.6

8.08 €

1 4 Days yellow117M553.8134.70.065020.6

8.08 €

1 4 Days red117M553.8134.70.065020.6

8.08 €

1 4 Days green117M553.8134.70.065020.6

8.08 €

1 4 Days blue117M553.8134.70.065020.6

8.08 €

1 4 Days grey117M553.8134.70.065020.6

8.68 €

1 4 Days black148.5M665170.30.106026.7

8.68 €

1 4 Days orange148.5M665170.30.106026.7

8.68 €

1 4 Days yellow148.5M665170.30.106026.7

8.68 €

1 4 Days red148.5M665170.30.106026.7

8.68 €

1 4 Days green148.5M665170.30.106026.7

8.68 €

1 4 Days blue148.5M665170.30.106026.7

8.68 €

1 4 Days grey148.5M665170.30.106026.7

9.45 €

1 4 Days black148.5M865170.30.106026.7

9.45 €

1 4 Days orange148.5M865170.30.106026.7

9.45 €

1 4 Days yellow148.5M865170.30.106026.7

9.45 €

1 4 Days red148.5M865170.30.106026.7

9.45 €

1 4 Days green148.5M865170.30.106026.7

9.45 €

1 4 Days blue148.5M865170.30.106026.7

9.45 €

1 4 Days grey148.5M865170.30.106026.7

Loading...

  1. 1

Basic information

Main material Polypropylene Main colour black Component material Thermoplastic
Version 2 Standard Assembly from the rear Pull handle: cross section ergonomic
Load capacity(N) 500 Version 1 with soft inner face Item Pull Handle
PL Edelstahl false RoHS true

Tech Support