Spring hinges, Steel, Stainless Steel or Aluminium, 50 mm, spring closed (K1173) (Part Numbers - CAD Download)

Spring hinges, Steel, Stainless Steel or Aluminium, 50 mm, spring closed (K1173)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Self-closing

· Material: steel or 1.4301 stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1173.150501
K1173.250501
K1173.50501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Main colour A1
(mm)
F1
(N)
F2
(N)
Weight
(kg)

15.16 €

1 4 Days Stainless steel A2bright10278028300.0498

15.65 €

1 4 Days Aluminiumbright9103021100.0213

10.48 €

1 4 Days Steelgalvanized9120012000.0494

Loading...

  1. 1

Basic information

B=Width(mm) 50 A=Length(mm) 50 B1(mm) 30
D(mm) 5 D1(mm) 4 Kind of fastening fastening holes
S(mm) 2 Version 1 spring closed Item Spring Hinge
Product type Spring Hinge

Tech Support