Spring hinges Aluminium profile, 1.3 Nm, spring open (K1181)

Spring hinges Aluminium profile, 1.3 Nm, spring open (K1181)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Self-opening

· Designed for over 10,000 switching cycles

· DIN 912 cap screw included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1181.55670
K1181.556701
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Weight
(kg)
PL Edelstahl

22.77 €

1 4 Days colourless0.0680false

22.77 €

1 4 Days black0.0647-

Loading...

  1. 1

Basic information

B=Width(mm) 67 Main material Aluminium Surface finish body anodized
A=Length(mm) 55 A1(mm) 38 B1(mm) 48
D(mm) 6.3 D1(mm) 18 Kind of fastening fastening holes
S(mm) 4.5 Version 1 spring open Item Spring Hinge
F1(N) 5000 F2(N) 4200 Product type Spring Hinge

Tech Support