Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1304.1761218
B=Width(mm) | 76 | Main material | Stainless steel A4 | Steel code | 1.4404 |
---|---|---|---|---|---|
Surface finish body | satin finish polished | A=Length(mm) | 12.5 | A1(mm) | 23 |
A2(mm) | 19 | A3(mm) | 18 | B1(mm) | 66 |
D1(mm) | 6 | H1(mm) | 13 | T(mm) | 6 |
Kind of fastening | fastening holes | Version 1 | screw on | Item | Hinge |
D=Thread | M6 | H=Height(mm) | 18.5 | Product type | Hinge lift-off |
Weight(kg) | 0.1024 | PL Edelstahl | true |
This page is In-line hinge Stainless Steel lift-off, screw-on (K1304), part number K1304.1761218.
You can find the detail information about specifications and dimensions on part number K1304.1761218.