Hinges weldable, Stainless Steel (K1337) (Part Numbers - CAD Download)

Hinges weldable, Stainless Steel (K1337)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Stainless steel 1.4404

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1337.016080
K1337.016100
K1337.016120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
D1
(mm)
Weight
(kg)

20.56 €

1 4 Days 80100.1379

33.64 €

1 4 Days 100100.1691

34.83 €

1 4 Days 120110.2095

Loading...

  1. 1

Basic information

Main material Stainless steel A4 Steel code 1.4404 Surface finish body satin finish polished
A=Length(mm) 20 D=diameter(mm) 16 Kind of fastening weldable
Version 1 weldable Item Hinge Component material Stainless steel
Product type Hinge lift-off PL Edelstahl true

Tech Support