Single leaf hinges adjustable, Stainless Steel (K1346) (Part Numbers - CAD Download)

Single leaf hinges adjustable, Stainless Steel (K1346)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Stainless steel 1.4571, high corrosion resistance

· Version: satin finish

· ±4 mm height adjustable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1346.06884617

Part Number
K1346.06884617
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

116.96 €

1 4 Days

Loading...

  1. 1

Basic information

B=Width(mm) 100 Main material Stainless steel A4 Steel code 1.4571
Surface finish body satin finish polished Version 2 adjustable A=Length(mm) 114
B2(mm) 80 B3(mm) 10 D1(mm) 6.3
D2(mm) 8 H(mm) 28 H1(mm) 6
Kind of fastening fastening holes A1=Hole spacing left(mm) 17 A2=Hole spacing right(mm) 46
A3=Wing length left(mm) 26 A4=Wing length right(mm) 88 Version 1 screw on
Item Hinge Component material Stainless steel Product type Hinge
Weight(kg) 0.5756 PL Edelstahl true

This page is Single leaf hinges adjustable, Stainless Steel (K1346), part number K1346.06884617.
You can find the detail information about specifications and dimensions on part number K1346.06884617.

Tech Support