Stainless Steel hinges with fastening screws, Form B (K1810) (Part Numbers - CAD Download)

Stainless Steel hinges with fastening screws, Form B (K1810)
· Connect two fixed components flexibly to each other

· Application sectors: food stuff, packaging, chemical and pharmaceutical industries.

· Polished or blasted.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1810.65650
K1810.65651
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Weight
(kg)

44.74 €

1 4 Days polished0.1433

45.94 €

1 4 Days blasted0.1346

Loading...

  1. 1

Basic information

B=Width(mm) 65 Main material Stainless steel A2 Steel code 1.4301
Form B A=Length(mm) 65 A1(mm) 40
B1(mm) 25 D(mm) M6 H(mm) 4
Kind of fastening weldable Item Hinge Form definition round
L(mm) 50 Product type hinge with clamping function PL Edelstahl true

Tech Support