Tube clamps swivel base, sunken teeth, Plastic (K0487) (Part Numbers - CAD Download)

Tube clamps swivel base, sunken teeth, Plastic (K0487)
· Construction element for assembling profiles and systems

· Application sectors: machine construction, safety equipment, housings, structures

· Can be combined with tube clamp swivel feet with external toothing

· On request: plastic clamping levers for fastening

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0487.18
K0487.30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
N
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G=Width
(mm)
H=Length
(mm)
K
(mm)
M
(mm)
P
(mm)
R
(mm)
S T
(mm)
Weight
(kg)

1.82 €

1 4 Days 55.3 (2x)15256.125405035-204.55.5M6-DIN 98550.0234

4.05 €

1 4 Days 7.56.5 (4x)2237.58.1406075756032.56.68.2M8-DIN 98570.0855

Loading...

  1. 1

Basic information

Main material Thermoplastic Version 1 with foot Item Tube Clamp
Component material Steel Surface finish component galvanized Product type with internal toothing
RoHS true

Tech Support