Mandrel collets for small bores, Form A (K1293)

Mandrel collets for small bores, Form A (K1293)
· Positioning and clamping workpieces in small boreholes

· Simple handling

· Various installation versions

· Work surface protected through contact pressure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1293.105060
K1293.106080
K1293.108100
K1293.110125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Diameter min.
(mm)
D1
(mm)
D2
(mm)
D4
(mm)
H
(mm)
H1
(mm)
Tightening torque max.
(Nm)
SW2
(mm)
D3 D=Diameter max.
(mm)
L
(mm)
T
(mm)
L1
(mm)
SW1
(mm)
Clamping force max.
(kN)
Weight
(kg)

30.19 €

1 4 Days 5106M382.50.92M66106660.190.0037

30.67 €

1 4 Days 6106M3102.52.42.5M68106660.340.0053

31.44 €

1 4 Days 8128M41234.43M810127880.620.0103

32.52 €

1 4 Days 10128M41538.14M812.5127880.620.0148

Loading...

  1. 1

Basic information

Main material stainless steel Item Mandrel Collet Surface finish body bright
Form A Application machined Steel code 1.4305
Clamping type internal clamping RoHS true PL Edelstahl true

Tech Support