Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1392.1065090 |
K1392.1090100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1 (mm) | D2 (mm) | D4 (mm) | H1 (mm) | Form | D3 | L (mm) | L1 (mm) | D5 (mm) | H=Height (mm) | D6 (mm) | Retaining force (N) | H2 (mm) | H3 (mm) | D=diameter (mm) | H4 (mm) | H5 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
868.25 € | 1 | 4 Days | 110 | 19 | M8 | 80 | A | 98 | 49 | 45 | M4 | 90 | 18 | 4000 | 10 | 72 | 65 | 65 | 4 | 4.25 | ||
1,118.95 € | 1 | 4 Days | 130 | 23 | M10 | 85 | B | 118 | 59 | 55 | M5 | 100 | 22 | 6000 | 15 | 74 | 90 | 66 | 6 | 6 |
Loading...
Main material | High carbon steel | Item | Machinable Collet System | Surface finish body | nickel-plated |
---|---|---|---|---|---|
Version 1 | pneumatic | Operating pressure(MPa) | 0.5 | RoHS | true |
Configure
Basic Attributes
D1(mm)
D2(mm)
D4(mm)
H1(mm)
Form
D3
L(mm)
L1(mm)
D5(mm)
H=Height(mm)
D6(mm)
Retaining force(N)
H2(mm)
H3(mm)
D=diameter(mm)
H4(mm)
H5(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes