Slot nuts twist-in keyed Type I (07073) (07073-0604)

Slot nuts twist-in keyed Type I (07073) 07073-0604

Product Details:

Manufacturer part number: 07073-0604

Brand: NORELEM

Price: 0.68

Delivery time: 4 Days


Technical Data:

Form: A

Slot width: 6 mm

B=Width: 10.5 mm

B1: 6.5 mm

D=thread: M4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07073-0604

Part Number
07073-0604
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Slot width
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)

0.68 €

1 4 Days A610.56.5M46.910.617

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised

This page is Slot nuts twist-in keyed Type I (07073), part number 07073-0604.
You can find the detail information about specifications and dimensions on part number 07073-0604.

Variation of this product

Part Number
07073-0605
07073-0606
07073-0803
07073-0804
07073-0805
07073-0806
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form Slot width
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)

0.68 €

1 4 Days A610.56.5M56.910.617

0.68 €

1 4 Days A610.56.5M66.910.617

0.61 €

1 4 Days B813.57.8M37.21.750.822

0.61 €

1 4 Days B813.57.8M47.21.750.822

0.61 €

1 4 Days B813.57.8M57.21.750.822

0.61 €

1 4 Days B813.57.8M67.21.750.822

Tech Support