Angle sets Type I (10250) (Part Numbers)

Angle sets Type I (10250)
· Suitable for reinforcing profile constructions

· Fastening element for any component

· Compatible with all conventional aluminium profiles

· Fastening material included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10250-063030
10250-084040
10250-088080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
Version A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
B=Width
(mm)
D
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
N
(mm)
T
(mm)

6.13 €

1 4 Days 630x3022.511--2327286.528322864

8.49 €

1 4 Days 840x403424--32.53940939463986

13.39 €

1 4 Days 840x8065.521.53621.554.558.538976787687

Loading...

  1. 1

Basic information

Main material Zinc Type I

Tech Support