Joint angles Type I (10266) (Part Numbers)

Joint angles Type I (10266)
· For connecting two profiles of the same series

· The rotary position and bearing bush remain freely movable after the screw is tightened.

· Compatible with all conventional aluminium profiles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10266-06
10266-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B=Width
(mm)
D
(mm)
D1
(mm)
H=Height
(mm)
L=Length
(mm)
T
(mm)

11.07 €

1 4 Days 6156.335.72476.527275

11.51 €

1 4 Days 820947.53298.835.2365.5

Loading...

  1. 1

Basic information

Main material Zinc Type I Version 2 type i

Tech Support